Page 2348 - RF Adapter Datasheets
P. 2348

SMA Female to 1.85mm Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9729


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMA Female              1.85mm Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMA Female                             1.85mm Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Outer Conductor Passivated Stainless Steel          Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SMA Female to 1.85mm Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SMA Female to 1.85mm Female Adapter PE9729

                   URL: https://www.pasternack.com/sma-female-1.85mm-female-straight-adapter-pe9729-p.aspx





















                                                        PE9729  REV 1.1                                                2
   2343   2344   2345   2346   2347   2348   2349   2350   2351   2352   2353