Page 2485 - RF Adapter Datasheets
P. 2485

4 Hole Flange SMA Female to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9275


                   Configuration
                       • SMA Female Connector 1                         • Straight Body Geometry
                       • N Male Connector 2                             • 4 Hole Flange Mount Method
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 12.4 GHz               • Gold Plated Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • N Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9275 4 hole flange SMA female to type N male adapter is part of our full line of RF components available for
                   same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm (K) connectors.
                   Our SMA to type N adapter has a female to male gender configuration. PE9275 SMA female to type N male adapter operates
                   to 12.4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum. This RF SMA 4 hole flange to type N
                   adapter allows designers to create external connections on their product enclosures, and can be used in a variety of other rack
                   mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          12.4           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.
                   Mechanical Specifications
                       Size
                       Length                                            1.225 in [31.12 mm]
                       Width                                             1 in [25.4 mm]
                       Height                                            1 in [25.4 mm]
                       Weight                                            0.092 lbs [41.73 g]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 4 Hole Flange SMA Female to N Male Adapter PE9275








                                                        PE9275  REV 1.1                                                1
   2480   2481   2482   2483   2484   2485   2486   2487   2488   2489   2490