Page 2562 - RF Adapter Datasheets
P. 2562

Precision SMA Female to SMP Male Full Detent Adapter





     RF Adapters Technical Data Sheet                                                                      PE91056


                   Configuration
                       • SMA Female Connector 1                         • Precision Design
                       • Full Detent SMP Male Connector 2               • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.2:1 up to 26.5 GHz               • Gold Plated Beryllium Copper Contact
                       • SMA Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • SMP Interface compliant with MIL-STD-348
                   Applications

                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement
                   .
                   Description
                   Pasternack’s PE91056  precision SMA female  to SMP male  full  detent adapter  is part of our  full line  of RF components
                   available for same-day shipping. The SMA connector mates mechanically with commercially available 3.5mm and 2.92mm
                   (K) connectors. Our SMA to SMP adapter has a female to male gender configuration in a precision design. PE91056 SMA
                   female to SMP male adapter operates to 26.5 GHz. The Pasternack RF adapter provides excellent VSWR of 1.2:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          26.5           GHz
                       VSWR                                                              1.2:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.78 in [19.81 mm]
                       Width                                             0.278 in [7.06 mm]
                       Weight                                            0.0062 lbs [2.81 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision SMA Female to SMP Male Full Detent Adapter PE91056








                                                       PE91056  REV 1.2                                                1
   2557   2558   2559   2560   2561   2562   2563   2564   2565   2566   2567