Page 2668 - RF Adapter Datasheets
P. 2668

SMA Male to Reverse Polarity MCX Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9581



                   Configuration
                       Connector 1                                       SMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       MCX Plug Reverse Polarity
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.2:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   0.725 [18.42]
                       Width/Dia., in [mm]                               0.312 [7.92]
                       .
                       Connector 1
                       Type                                              SMA Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              MCX Plug Reverse Polarity
                       Inner Conductor Material and Plating              Gold
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Environmental Specifications

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/18/2012















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMA Male to Reverse Polarity MCX Plug Adapter PE9581








                                                        PE9581  REV 1.0                                                1
   2663   2664   2665   2666   2667   2668   2669   2670   2671   2672   2673