Page 2866 - RF Adapter Datasheets
P. 2866

SMP Female to SMP Female Adapter 6.45mm Long Bullet





     RF Adapters Technical Data Sheet                                                                        PE9777


                   Mechanical Specifications
                       Size
                       Length                                            0.25 in [6.35 mm]
                       Width                                             0.14 in [3.56 mm]
                       Weight                                            0.027 lbs [12.25 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMP Female               SMP Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SMP Female                              SMP Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor   Beryllium Copper      Gold            Beryllium Copper        Gold
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +155 deg C
                       .
                       Humidity                                          MIL-STD-202, Method 106
                       Shock                                             MIL-STD-202, Method 213, Condition A
                       Vibration                                         MIL-STD-202, Method 204, Condition B
                       Thermal Shock                                     MIL-STD-202, Method 107, Condition B

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMP Female to SMP Female Adapter 6.45mm Long Bullet PE9777








                                                        PE9777  REV 1.1                                                2
   2861   2862   2863   2864   2865   2866   2867   2868   2869   2870   2871