Page 2872 - RF Adapter Datasheets
P. 2872

Push-On SMP Female to MMBX Plug Snap-
     On Adapter, with male center contact




     RF Adapters Technical Data Sheet                                                                      PE91364


                   Configuration
                       • Push-On SMP Female Connector 1                 • 50 Ohms
                       • Snap-On MMBX Plug Connector 2                  • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Reliable Snap-On connection method
                       • Gold Plated Beryllium Copper Contact           • Mechanical misalignment tolerance of 4.5°/0.7mm Max
                   Applications
                       • Allows Connection Between Series   • Multi circuit board radios  • Board to board applications
                       • General Purpose Test                                             requiring multiple coaxial
                       • Low cost blind mate interconnect                                 connections
                   .
                   Description
                   Pasternack’s PE91364 push-on SMP female to MMBX plug snap-on adapter, is part of our full line of RF components available
                   for same-day shipping. Our SMP to MMBX adapter has a female to plug gender configuration. PE91364 SMP female to MMBX
                   plug adapter is gold plated and operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Insertion Loss                                                    0.36           dB
                       Operating Voltage (AC)                                             300           Vrms
                       Dielectric Withstanding Voltage (AC)                               500           Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            0.3 in [7.62 mm]
                       Width                                             0.15 in [3.81 mm]
                       Weight                                            0.0005 lbs [0.23 g]




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On SMP Female to MMBX Plug Snap-On Adapter, with male center contact PE91364








                                                       PE91364  REV 1.0                                                1
   2867   2868   2869   2870   2871   2872   2873   2874   2875   2876   2877