Page 2877 - RF Adapter Datasheets
P. 2877

SMP Female to SMP Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91065


                   Configuration
                       • SMP Female Connector 1                         • 50 Ohms
                       • SMP Female Connector 2                         • Straight Body Geometry
                   Features
                       • SMP Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91065 SMP female to SMP female adapter is part of our full line of RF components available for same-day
                   shipping. Our SMP to SMP adapter has a female to female gender configuration. PE91065 SMP female to SMP female
                   adapter operates to 40 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           40            GHz
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      DC to 26.5                                                  GHz
                       VSWR, Max              1.2:1
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.254 in [6.45 mm]
                       Width                                             0.131 in [3.33 mm]
                       Weight                                            0.0004 lbs [0.18 g]

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SMP Female to SMP Female Adapter PE91065








                                                       PE91065  REV 1.1                                                1
   2872   2873   2874   2875   2876   2877   2878   2879   2880   2881   2882