Page 2882 - RF Adapter Datasheets
P. 2882

SSMA Male to SSMA Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9357


                   SSMA Male to SSMA Male Adapter

                   Configuration
                       Connector 1                                       SSMA Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SSMA Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   0.875 [22.23]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       .
                       Connector 1
                       Type                                              SSMA Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     1/4
                       Torque, in-lbs [Nm]                               3 [0.34]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SSMA Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     1/4
                       Torque, in-lbs [Nm]                               3 [0.34]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to SSMA Male Adapter PE9357












                                                         PE9357  REV                                                   1
   2877   2878   2879   2880   2881   2882   2883   2884   2885   2886   2887