Page 2873 - RF Adapter Datasheets
P. 2873

Push-On SMP Female to MMBX Plug Snap-
     On Adapter, with male center contact




     RF Adapters Technical Data Sheet                                                                      PE91364


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SMP Female               MMBX Plug
                       Polarity                                   Standard                 Standard
                       Mating Cycles                                100                      100
                       Contact Captivation Axial Force, Min    2.25 lbs [1.02 Kg]       2.25 lbs [1.02 Kg]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type         Push-On SMP Female                       Snap-On MMBX Plug
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass                Gold            Beryllium Copper        Gold
                       Body           Beryllium Copper         Gold            Beryllium Copper        Gold
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Push-On SMP Female to MMBX Plug Snap-On Adapter, with male center contact PE91364








                                                       PE91364  REV 1.0                                                2
   2868   2869   2870   2871   2872   2873   2874   2875   2876   2877   2878