Page 2895 - RF Adapter Datasheets
P. 2895

SSMA Female to SSMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9192


                   Configuration
                       • SSMA Female Connector 1                        • 50 Ohms
                       • SSMA Female Connector 2                        • Straight Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 25 GHz                 • Contact Plating per MIL-G-45204
                       • SSMA Interface compliant with MIL-STD-348      • Epoxy captivation
                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9192 SSMA female to SSMA female adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMA to SSMA adapter has a female to female gender configuration. PE9192 SSMA female to SSMA female
                   adapter operates to 25 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           25            GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.5 in [12.7 mm]
                       Width                                             0.19 in [4.83 mm]
                       Weight                                            0.006 lbs [2.72 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Female to SSMA Female Adapter PE9192








                                                        PE9192  REV 1.1                                                1
   2890   2891   2892   2893   2894   2895   2896   2897   2898   2899   2900