Page 2891 - RF Adapter Datasheets
P. 2891

SSMA Male to SSMA Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9334


                   Configuration
                       • SSMA Male Connector 1                          • 50 Ohms
                       • SSMA Female Connector 2                        • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.3:1 up to 18 GHz                 • Gold Plated Contact
                       • SSMA Interface compliant with MIL-STD-348      • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9334 SSMA male to SSMA female right angle adapter is part of our full line of RF components available for
                   same-day shipping. Our SSMA to SSMA adapter has a male to female gender configuration. PE9334 SSMA male to SSMA
                   female adapter operates to 18 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This low profile right
                   angle SSMA adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.3:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.562 in [14.27 mm]
                       Width                                             0.25 in [6.35 mm]
                       Height                                            0.555 in [14.1 mm]
                       Weight                                            0.008 lbs [3.63 g]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to SSMA Female Right Angle Adapter PE9334








                                                        PE9334  REV 1.1                                                1
   2886   2887   2888   2889   2890   2891   2892   2893   2894   2895   2896