Page 2888 - RF Adapter Datasheets
P. 2888

QD SSMA Male to SSMA Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9685


                   Configuration
                       • QD SSMA Male Connector 1                       • 50 Ohms
                       • SSMA Female Connector 2                        • Straight Body Geometry
                   Features
                       • SSMA interface compliant with MIL-STD-348      • Contact plating according to MIL-G-45204
                       • Epoxy captivation                              • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9685 QD SSMA male to SSMA female adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMA to SSMA adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.11 in [28.19 mm]
                       Width                                             0.438 in [11.13 mm]
                       Weight                                            0.02 lbs [9.07 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SSMA Male               SSMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Contact Captivation Method                  Epoxy                    Epoxy
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: QD SSMA Male to SSMA Female Adapter PE9685








                                                        PE9685  REV 1.1                                                1
   2883   2884   2885   2886   2887   2888   2889   2890   2891   2892   2893