Page 2892 - RF Adapter Datasheets
P. 2892

SSMA Male to SSMA Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9334


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SSMA Male               SSMA Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SSMA Male                               SSMA Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to SSMA Female Right Angle Adapter PE9334








                                                        PE9334  REV 1.1                                                2
   2887   2888   2889   2890   2891   2892   2893   2894   2895   2896   2897