Page 2914 - RF Adapter Datasheets
P. 2914

SSMA Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9351


                   Configuration
                       • SSMA Male Connector 1                          • 50 Ohm
                       • N Male Connector 2                             • Straight Body Geometry
                   Features

                       • Contact plating according to MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9351 SSMA male to type N male adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMA to type N adapter has a male to male gender configuration. PE9351 SSMA male to type N male adapter
                   operates to 11 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       Dielectric Withstanding Voltage (AC)                               750           Vrms
                       Insulation Resistance                5,000                                      MOhms
                       Input Power (CW)                                                   250          Watts
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.242 in [31.55 mm]
                       Width                                             0.8 in [20.32 mm]
                       Weight                                            0.075 lbs [34.02 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to N Male Adapter PE9351








                                                        PE9351  REV 1.1                                                1
   2909   2910   2911   2912   2913   2914   2915   2916   2917   2918   2919