Page 2911 - RF Adapter Datasheets
P. 2911

SSMA Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91046


                   Configuration
                       • SSMA Male Connector 1                          • 50 Ohms
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • SSMA Interface compliant with MIL-STD-348      • Gold Plated Contact
                       • BNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91046 SSMA male to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMA to BNC adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.36 in [34.54 mm]
                       Width                                             0.57 in [14.48 mm]
                       Weight                                            0.036 lbs [16.33 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SSMA Male                BNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to BNC Female Adapter PE91046








                                                       PE91046  REV 1.1                                                1
   2906   2907   2908   2909   2910   2911   2912   2913   2914   2915   2916