Page 2915 - RF Adapter Datasheets
P. 2915

SSMA Male to N Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9351


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SSMA Male                  N Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    1/4 in.
                       Mating Torque                         3 in-lbs [0.34 Nm] max
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SSMA Male                                 N Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                       Coupling Nut       Brass               Nickel               Brass               Nickel
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMA Male to N Male Adapter PE9351








                                                        PE9351  REV 1.1                                                2
   2910   2911   2912   2913   2914   2915   2916   2917   2918   2919   2920