Page 2940 - RF Adapter Datasheets
P. 2940

SSMC Plug to SSMC Plug Adapter





     RF Adapters Technical Data Sheet                                                                      PE91436


                   Configuration
                       • SSMC Plug Connector 1                          • 50 Ohm
                       • SSMC Plug Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 12 GHz                • Gold Plated Brass Contact
                       • Contact plating according to MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91436 SSMC plug to SSMC plug adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMC to SSMC adapter has a plug to plug gender configuration. PE91436 SSMC plug to SSMC plug adapter
                   operates to 12 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           12            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.66 in [16.76 mm]
                       Width                                             0.156 in [3.96 mm]
                       Weight                                            0.0075 lbs [3.4 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMC Plug to SSMC Plug Adapter PE91436








                                                       PE91436  REV 1.0                                                1
   2935   2936   2937   2938   2939   2940   2941   2942   2943   2944   2945