Page 2944 - RF Adapter Datasheets
P. 2944

SSMC Plug to SSMC Jack Adapter





     RF Adapters Technical Data Sheet                                                                      PE91434


                   Configuration
                       • SSMC Plug Connector 1                          • 50 Ohm
                       • SSMC Jack Connector 2                          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 12 GHz                • Contact plating according to MIL-G-45204
                       • SSMC interface compliant with MIL-STD-348      • Gold Plated Beryllium Copper Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91434 SSMC plug to SSMC jack adapter is part of our full line of RF components available for same-day
                   shipping. Our SSMC to SSMC adapter has a plug to jack gender configuration. PE91434 SSMC plug to SSMC jack adapter
                   operates to 12 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. The PE91434 Pasternack RF
                   adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           12            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            0.57 in [14.48 mm]
                       Width                                             0.156 in [3.96 mm]
                       Weight                                            0.006 lbs [2.72 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMC Plug to SSMC Jack Adapter PE91434








                                                       PE91434  REV 1.0                                                1
   2939   2940   2941   2942   2943   2944   2945   2946   2947   2948   2949