Page 2948 - RF Adapter Datasheets
P. 2948

SSMC Jack to SSMC Jack Bulkhead Mount Adapter





     RF Adapters Technical Data Sheet                                                                      PE91432


                   Configuration
                       • SSMC Jack Connector 1                          • Straight Body Geometry
                       • SSMC Jack Connector 2                          • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.25:1 up to 4 GHz                 • Contact plating according to MIL-G-45204
                       • SSMC interface compliant with MIL-C-39012      • Gold Plated Beryllium Copper Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE91432 SSMC jack to SSMC jack bulkhead adapter is part of our full line of RF components available for
                   same-day shipping. Our SSMC to SSMC adapter has a jack to jack gender configuration. PE91432 SSMC jack to SSMC
                   jack adapter operates to 4 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This RF SSMC to
                   SSMC bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4            GHz
                       VSWR                                                              1.25:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            0.623 in [15.82 mm]
                       Width                                             0.156 in [3.96 mm]
                       Weight                                            0.0065 lbs [2.95 g]






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMC Jack to SSMC Jack Bulkhead Mount Adapter PE91432








                                                       PE91432  REV 1.0                                                1
   2943   2944   2945   2946   2947   2948   2949   2950   2951   2952   2953