Page 2945 - RF Adapter Datasheets
P. 2945

SSMC Plug to SSMC Jack Adapter





     RF Adapters Technical Data Sheet                                                                      PE91434


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      SSMC Plug                SSMC Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Hex Size                                   5/32 inch                5/32 inch
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             SSMC Plug                                SSMC Jack
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                       Body               Brass               Nickel               Brass               Nickel
                       Coupling Nut       Brass               Nickel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SSMC Plug to SSMC Jack Adapter PE91434








                                                       PE91434  REV 1.0                                                2
   2940   2941   2942   2943   2944   2945   2946   2947   2948   2949   2950