Page 2976 - RF Adapter Datasheets
P. 2976

TNC Male to TNC Female Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91240



                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       TNC Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.3:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.323 [33.6]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Brass, Gold
                       Coupling Nut Material and Plating                 Brass, Tri-Metal
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE
                       Connector 2
                       Type                                              TNC Female
                       Inner Conductor Material and Plating              Brass, Gold
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C

                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Female Adapter IP67 UnMated PE91240








                                                       PE91240  REV 1.0                                                1
   2971   2972   2973   2974   2975   2976   2977   2978   2979   2980   2981