Page 2979 - RF Adapter Datasheets
P. 2979

Low PIM TNC Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91173


                   Configuration
                       • TNC Male Connector 1                           • Low PIM Design
                       • TNC Female Connector 2                         • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Silver Plated Beryllium Copper Contact
                       • PIM levels lower than -150 dBc                 • 5µm min Silver Contact Plating
                   Applications
                       • Connector Saver                • General Purpose Test

                   .
                   Description
                   Pasternack’s PE91173 Low PIM TNC male to TNC female adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to TNC adapter has a male to female gender configuration in a Low PIM design. PE91173 TNC male
                   to TNC female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum and
                   passive intermodulation of -150 dBc maximum. The PE91173 Pasternack RF adapter can also be used as a connector saver
                   to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Passive Intermodulation                                           -150           dBc
                         using 2x20W tones (800MHz)
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.23 in [31.24 mm]


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM TNC Male to TNC Female Adapter PE91173








                                                        PE91173  REV 1.1                                               1
   2974   2975   2976   2977   2978   2979   2980   2981   2982   2983   2984