Page 2983 - RF Adapter Datasheets
P. 2983

TNC Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9270


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 11 GHz                 • Gold Plated Brass Contact
                       • TNC Interface compliant with MIL-STD-348A      • 30 µ-in min Gold Contact Plating
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9270 TNC male to TNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to TNC adapter has a male to female gender configuration. PE9270 TNC male to TNC female adapter
                   operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum. The PE9270 Pasternack RF
                   adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.469 in [37.31 mm]
                       Width                                             0.591 in [15.01 mm]
                       Weight                                            0.049 lbs [22.23 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to TNC Female Adapter PE9270








                                                        PE9270  REV 1.2                                                1
   2978   2979   2980   2981   2982   2983   2984   2985   2986   2987   2988