Page 2980 - RF Adapter Datasheets
P. 2980

Low PIM TNC Male to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91173


                       Width                                             0.56 in [14.22 mm]
                       Weight                                            0.08 lbs [36.29 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    14 mm
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                               TNC Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                           5 µm minimum                             5 µm minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                                                                                                    3µm minimum
                       Body               Brass              Tri-Metal
                                                           3µm minimum
                       Coupling Nut       Brass              Tri-Metal
                                                           3 µm minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +125 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM TNC Male to TNC Female Adapter PE91173








                                                        PE91173  REV 1.1                                               2
   2975   2976   2977   2978   2979   2980   2981   2982   2983   2984   2985