Page 3032 - RF Adapter Datasheets
P. 3032

Bulkhead TNC Female to TNC Female Adapter IP67 Mated





     RF Adapters Technical Data Sheet                                                                      PE91205


                   Configuration
                       • TNC Female Connector 1                         •  Straight Body Geometry
                       • TNC Female Connector 2                         •  Bulkhead Mount Method
                       • 50 Ohms
                   .

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.2:1
                       Return Loss                                                       20.83          dB
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.402 in [35.61 mm]
                       Weight                                            0.083 lbs [37.65 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       .
                       Mechanical Specification Notes:
                       Mounting Jam Nut Torque: 35 to 40 inch-lbs

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead TNC Female to TNC Female Adapter IP67 Mated PE91205








                                                       PE91205  REV 1.1                                                1
   3027   3028   3029   3030   3031   3032   3033   3034   3035   3036   3037