Page 3029 - RF Adapter Datasheets
P. 3029

TNC Female to TNC Female 4 Hole Flange Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9288


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               TNC Female
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              TNC Female
                       Contact            Brass                Gold                Brass               Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel               Brass               Nickel
                                                          100 µ-in minimum                         100 µ-in minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to TNC Female 4 Hole Flange Mount Adapter PE9288








                                                        PE9288  REV 1.3                                                2
   3024   3025   3026   3027   3028   3029   3030   3031   3032   3033   3034