Page 3028 - RF Adapter Datasheets
P. 3028

TNC Female to TNC Female 4 Hole Flange Mount Adapter





     RF Adapters Technical Data Sheet                                                                        PE9288


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • 4 Hole Flange Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 11 GHz                 • Gold Plated Brass Contact
                       • TNC interface compliant with MIL-STD-348A
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9288 TNC female to TNC female 4 hole flange adapter is part of our full line of RF components available
                   for same-day shipping. Our TNC to TNC adapter has a female to female gender configuration. PE9288 TNC female to TNC
                   female adapter operates to 11 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF TNC to
                   TNC 4 hole flange adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.28 in [32.51 mm]
                       Width                                             0.689 in [17.5 mm]
                       Height                                            0.689 in [17.5 mm]
                       Weight                                            0.043 lbs [19.5 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to TNC Female 4 Hole Flange Mount Adapter PE9288








                                                        PE9288  REV 1.3                                                1
   3023   3024   3025   3026   3027   3028   3029   3030   3031   3032   3033