Page 3024 - RF Adapter Datasheets
P. 3024

Hermetically Sealed TNC Female to TNC
     Female Bulkhead Mount Adapter




     RF Adapters Technical Data Sheet                                                                        PE9154


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.3:1 up to 6 GHz                  • Contact plating according to MIL-G-45204
                       • Hermetically Sealed                            • Gold Plated Brass Contact
                       • TNC interface compliant with MIL-STD-348
                   Applications

                       • General Purpose Test           • Vacuum Test Environment        • Rack Mounted Equipment
                   .
                   Description
                   Pasternack’s PE9154 hermetically sealed TNC female to TNC female bulkhead adapter is part of our full line of RF components
                   available for same-day shipping. Our TNC to TNC adapter has a female to female gender configuration. PE9154 TNC female
                   to TNC female adapter operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum. This RF TNC
                   to TNC bulkhead adapter allows designers to create external connections on their product enclosures, and can be used in a
                   variety of other rack mount and panel mount applications. This hermetic TNC to TNC adapter prevents the leakage of gases,
                   making it suitable for high pressure or vacuum applications or whenever an airtight seal is required.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.555 in [39.5 mm]
                       Width                                             0.689 in [17.5 mm]
                       Height                                            0.689 in [17.5 mm]
                       Weight                                            0.052 lbs [23.59 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Hermetically Sealed TNC Female to TNC Female Bulkhead Mount Adapter PE9154
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9154  REV 1.2                                                1
   3019   3020   3021   3022   3023   3024   3025   3026   3027   3028   3029