Page 3025 - RF Adapter Datasheets
P. 3025
Hermetically Sealed TNC Female to TNC
Female Bulkhead Mount Adapter
RF Adapters Technical Data Sheet PE9154
.
Description Connector 1 Connector 2
Type TNC Female TNC Female
Polarity Standard Standard
Interface Specification MIL-STD-348 MIL-STD-348
Connector Option Hermetically Sealed Hermetically Sealed
.
Material Specifications
Connector 1 Connector 2
Description Material Plating Material Plating
Type TNC Female TNC Female
Contact Brass Gold Brass Gold
MIL-G-45204 MIL-G-45204
Insulation PTFE PTFE
Outer Conductor Brass Nickel Brass Nickel
QQ-N-290 QQ-N-290
. .
Environmental Specifications
Temperature
Operating Range -65 to +165 deg C
.
Humidity IP 67 Rated
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: Hermetically Sealed TNC Female to TNC Female Bulkhead Mount Adapter PE9154
-
Pasternack does not make
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE9154 REV 1.2 2

