Page 3038 - RF Adapter Datasheets
P. 3038

Bulkhead Isolated Ground TNC Female to TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9287


                   Configuration
                       • TNC Female Connector 1                         • Straight Body Geometry
                       • TNC Female Connector 2                         • Bulkhead Mount Method
                       • 50 Ohms
                   Features
                       • Isolated Ground                                • Gold Plated Phosphor Bronze Contact
                   Applications
                       • General Purpose Test           • Rack Mounted Equipment

                   .
                   Description
                   Pasternack’s PE9287 bulkhead isolated ground TNC female to TNC female adapter is part of our full line of RF components
                   available for same-day shipping. Our TNC to TNC adapter has a female to female gender configuration. PE9287 TNC female
                   to TNC female adapter operates to 11 GHz. This RF TNC bulkhead to TNC adapter allows designers to create external
                   connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           11            GHz
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.281 in [32.54 mm]
                       Width                                             0.611 in [15.52 mm]
                       Weight                                            0.034 lbs [15.42 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead Isolated Ground TNC Female to TNC Female Adapter PE9287








                                                        PE9287  REV 1.1                                                1
   3033   3034   3035   3036   3037   3038   3039   3040   3041   3042   3043