Page 3042 - RF Adapter Datasheets
P. 3042

TNC Male to Reverse Polarity TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9532


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                         TNC Female Reverse Polarity
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Male to Reverse Polarity TNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Male to Reverse Polarity TNC Female Adapter PE9532

                   URL: https://www.pasternack.com/tnc-male-tnc-female-straight-adapter-pe9532-p.aspx





















                                                        PE9532  REV 1.1                                                2
   3037   3038   3039   3040   3041   3042   3043   3044   3045   3046   3047