Page 3045 - RF Adapter Datasheets
P. 3045

TNC Female to Reverse Polarity TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9531


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female                TNC Male
                       Polarity                                   Standard               Reverse Polarity
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                         TNC Male Reverse Polarity
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to Reverse Polarity TNC Male Adapter PE9531








                                                        PE9531  REV 1.1                                                2
   3040   3041   3042   3043   3044   3045   3046   3047   3048   3049   3050