Page 3048 - RF Adapter Datasheets
P. 3048

RP TNC Male to RP TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9918


                   Configuration
                       • TNC Male Reverse Polarity Connector 1          • 50 Ohm
                       • TNC Female Reverse Polarity Connector 2        • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Max VSWR of 1.25:1 up to 6 GHz
                       • 30 µin minimum contact plating                 • Gold Plated Brass Contact
                       • Gold Plated Contact                            • 30 µin min Gold Contact Plating
                   Applications
                       • General Purpose Test           • General Purpose Test

                   .
                   Description
                   Pasternack’s PE9918 RP TNC male to RP TNC female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our reverse polarity TNC to reverse polarity TNC adapter has a male to female gender configuration.
                   PE9918 reverse polarity TNC male to reverse polarity TNC female adapter operates to 6 GHz. The Pasternack RF adapter
                   provides excellent VSWR of 1.25:1 maximum. This right angle TNC to TNC adapter allows for easier connections in tight
                   spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.051 in [26.7 mm]
                       Width                                             0.965 in [24.51 mm]
                       Height                                            0.591 in [15.01 mm]
                       Weight                                            0.059 lbs [26.76 g]





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: RP TNC Male to RP TNC Female Right Angle Adapter PE9918








                                                        PE9918  REV 1.2                                                1
   3043   3044   3045   3046   3047   3048   3049   3050   3051   3052   3053