Page 3044 - RF Adapter Datasheets
P. 3044

TNC Female to Reverse Polarity TNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9531


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohms
                       • TNC Male Reverse Polarity Connector 2          • Straight Body Geometry
                   Features
                       • Max VSWR of 1.32:1 up to 6 GHz                 • Gold Plated Contact
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9531 TNC female to reverse polarity TNC male adapter is part of our full line of RF components available
                   for same-day shipping. Our TNC to reverse polarity TNC adapter has a female to male gender configuration. PE9531 TNC
                   female to reverse polarity TNC male adapter operates to 6 GHz. The Pasternack RF adapter provides good VSWR of 1.32:1
                   maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.32:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level

                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.6 in [15.24 mm]
                       Weight                                            0.046 lbs [20.87 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to Reverse Polarity TNC Male Adapter PE9531








                                                        PE9531  REV 1.1                                                1
   3039   3040   3041   3042   3043   3044   3045   3046   3047   3048   3049