Page 3049 - RF Adapter Datasheets
P. 3049

RP TNC Male to RP TNC Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                        PE9918


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                 Reverse Polarity         Reverse Polarity
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type        TNC Male Reverse Polarity              TNC Female Reverse Polarity
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µin minimum
                       Body               Brass               Nickel               Brass               Nickel
                                                          100 µin minimum                          100 µin minimum
                       Gasket            Silicone
                       Coupling Nut       Brass               Nickel
                                                          100 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: RP TNC Male to RP TNC Female Right Angle Adapter PE9918








                                                        PE9918  REV 1.2                                                2
   3044   3045   3046   3047   3048   3049   3050   3051   3052   3053   3054