Page 3041 - RF Adapter Datasheets
P. 3041

TNC Male to Reverse Polarity TNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9532


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohms
                       • TNC Female Reverse Polarity Connector 2        • Straight Body Geometry
                   Features
                       • TNC Interface compliant with MIL-STD-348       • Contact Plating per MIL-G-45204
                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9532 TNC male to reverse polarity TNC female adapter is part of our full line of RF components available for
                   same-day shipping. Our TNC to reverse polarity TNC adapter has a male to female gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            1.22 in [30.99 mm]
                       Width                                             0.59 in [14.99 mm]
                       Weight                                            0.048 lbs [21.77 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                TNC Female
                       Polarity                                   Standard               Reverse Polarity
                       Interface Specification                   MIL-STD-348              MIL-STD-348
                       .
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to Reverse Polarity TNC Female Adapter PE9532








                                                        PE9532  REV 1.1                                                1
   3036   3037   3038   3039   3040   3041   3042   3043   3044   3045   3046