Page 3056 - RF Adapter Datasheets
P. 3056

TNC Male to 7/16 DIN Female Adapter



      TECHNICAL DATA SHEET                                                                                 PE9638



                   TNC Male to 7/16 DIN Female Adapter

                   Configuration
                       Connector 1                                       TNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       7/16 DIN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Maximum VSWR                                      1.35:1
                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +125

                       Size
                       Length, in [mm]                                   2.282 [57.96]
                       Width/Dia., in [mm]                               1.15 [29.21]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Inner Conductor Material and Plating              Gold
                       Coupling Nut Material and Plating                 Passivated Stainless Steel
                       Body Material and Plating                         Passivated Stainless Steel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Tri-Metal
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to 7/16 DIN Female Adapter PE9638











                                                        PE9638  REV 1.1                                                1
   3051   3052   3053   3054   3055   3056   3057   3058   3059   3060   3061