Page 3060 - RF Adapter Datasheets
P. 3060

TNC Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9088


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              TNC Male                               BNC Female
                       Contact            Brass                Gold                Brass               Gold
                                                           30 µin minimum                          30 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                   100 µin minimum
                       Body               Brass               Nickel
                                                          100 µin minimum
                       Coupling Nut       Brass               Nickel
                                                          100 µin minimum
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   TNC Male to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: TNC Male to BNC Female Adapter PE9088

                   URL: https://www.pasternack.com/tnc-male-bnc-female-straight-adapter-pe9088-p.aspx





















                                                        PE9088  REV 1.1                                                2
   3055   3056   3057   3058   3059   3060   3061   3062   3063   3064   3065