Page 3059 - RF Adapter Datasheets
P. 3059

TNC Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9088


                   Configuration
                       • TNC Male Connector 1                           • 50 Ohm
                       • BNC Female Connector 2                         • Straight Body Geometry
                   Features
                       • Max VSWR of 1.5:1 up to 2 GHz                  • Gold Plated Contact
                       • 30 µin minimum contact plating
                   Applications
                       • Allows Connection Between Series   • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9088 TNC male to BNC female adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to BNC adapter has a male to female gender configuration. PE9088 TNC male to BNC female adapter
                   operates to 2 GHz. The Pasternack RF adapter provides good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            2            GHz
                       VSWR                                                              1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            1.24 in [31.5 mm]
                       Width                                             0.571 in [14.5 mm]
                       Height                                            0.571 in [14.5 mm]
                       Weight                                            0.047 lbs [21.32 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       TNC Male                BNC Female
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Male to BNC Female Adapter PE9088








                                                        PE9088  REV 1.1                                                1
   3054   3055   3056   3057   3058   3059   3060   3061   3062   3063   3064