Page 3092 - RF Adapter Datasheets
P. 3092

Precision TNC Female to 7mm Adapter





     RF Adapters Technical Data Sheet                                                                        PE9218


                   Configuration
                       • TNC Female Connector 1                         • Precision Design
                       • 7mm Sexless Connector 2                        • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.15:1 up to 18 GHz                • 7mm interface compliant with IEEE STD 287
                       • TNC interface compliant with MIL-STD-348       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test        • Precision Test & Measurement

                   .
                   Description
                   Pasternack’s PE9218 precision TNC female to 7mm adapter is part of our full line of RF components available for same-day
                   shipping. Our TNC to 7mm adapter has a female to sexless gender configuration in a precision design. PE9218 TNC female
                   to 7mm adapter operates to 18 GHz. The Pasternack RF adapter provides excellent VSWR of 1.15:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           18            GHz
                       VSWR                                                              1.15:1
                       . .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.517 in [38.53 mm]
                       Width                                             0.87 in [22.1 mm]
                       Weight                                            0.111 lbs [50.35 g]









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision TNC Female to 7mm Adapter PE9218








                                                        PE9218  REV 1.1                                                1
   3087   3088   3089   3090   3091   3092   3093   3094   3095   3096   3097