Page 3096 - RF Adapter Datasheets
P. 3096

TNC Female to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91392


                   Configuration
                       • TNC Female Connector 1                         • 50 Ohm
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                   Features

                       • Gold Plated Beryllium Copper Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91392 TNC female to 7/16 DIN female adapter is part of our full line of RF components available for same-
                   day shipping. Our TNC to 7/16 DIN adapter has a female to female gender configuration. PE91392 TNC female to 7/16 DIN
                   female adapter operates to 7.5 GHz.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           7.5           GHz
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                50,000                                     MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            2.08 in [52.83 mm]
                       Width                                             1.15 in [29.21 mm]
                       Weight                                            0.204 lbs [92.53 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female              7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: TNC Female to 7/16 DIN Female Adapter PE91392








                                                       PE91392  REV 1.0                                                1
   3091   3092   3093   3094   3095   3096   3097   3098   3099   3100   3101