Page 3093 - RF Adapter Datasheets
P. 3093

Precision TNC Female to 7mm Adapter





     RF Adapters Technical Data Sheet                                                                        PE9218


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                      TNC Female               7mm Sexless
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-STD-348             IEEE STD 287
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             TNC Female                              7mm Sexless
                       Contact        Beryllium Copper         Gold            Beryllium Copper        Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor Passivated Stainless Steel
                       Body                                                Passivated Stainless Steel
                       Coupling Nut                                        Passivated Stainless Steel
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Precision TNC Female to 7mm Adapter PE9218








                                                        PE9218  REV 1.1                                                2
   3088   3089   3090   3091   3092   3093   3094   3095   3096   3097   3098