Page 3281 - RF Adapter Datasheets
P. 3281

75 Ohm F Female to RCA Jack Adapter






      TECHNICAL DATA SHEET                                                                                 PE9168


                   75 Ohm F Female to RCA Jack Adapter

                   Configuration
                       Connector 1                                       F Female
                       Impedance 1                                       75 Ohms
                       Connector 2                                       RCA Jack
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   1.308 [33.22]
                       Width/Dia., in [mm]                               0.43 [10.92]
                       .
                       Connector 1
                       Type                                              F Female
                       Inner Conductor Material and Plating              Brass, Tin
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin
                       Connector 2
                       Type                                              RCA Jack
                       Inner Conductor Material and Plating              Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Delrin

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/f-female-rca-jack-straight-adapter-pe9168-p.aspx


                   75 Ohm F Female to RCA Jack Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest selection in the
                   industry.





















                                                         PE9168  REV                                                   1
   3276   3277   3278   3279   3280   3281   3282   3283   3284   3285   3286