Page 3284 - RF Adapter Datasheets
P. 3284

75 Ohm Mini SMB Plug to Mini SMB Plug Adapter





     RF Adapters Technical Data Sheet                                                                        PE9609


                   Configuration
                       • Mini SMB Plug Connector 1                      • 75 Ohms
                       • Mini SMB Plug Connector 2                      • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9609 75 ohm Mini SMB plug to Mini SMB plug adapter is part of our full line of RF components available for
                   same-day shipping. Our Mini SMB to Mini SMB adapter has a plug to plug gender configuration. PE9609 Mini SMB plug to
                   Mini SMB plug adapter is gold plated.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            0.738 in [18.75 mm]
                       Width                                             0.28 in [7.11 mm]
                       Weight                                            0.013 lbs [5.9 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini SMB Plug            Mini SMB Plug
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Plug                           Mini SMB Plug
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm Mini SMB Plug to Mini SMB Plug Adapter PE9609








                                                        PE9609  REV 1.1                                                1
   3279   3280   3281   3282   3283   3284   3285   3286   3287   3288   3289