Page 3287 - RF Adapter Datasheets
P. 3287

75 Ohm Mini SMB Plug to Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9610


                   Configuration
                       • Mini SMB Plug Connector 1                      • 75 Ohms
                       • Mini SMB Jack Connector 2                      • Straight Body Geometry
                   Features

                       • Gold Plated Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9610 75 ohm Mini SMB plug to Mini SMB jack adapter is part of our full line of RF components available for
                   same-day shipping. Our Mini SMB to Mini SMB adapter has a plug to jack gender configuration. PE9610 Mini SMB plug to
                   Mini SMB jack adapter is gold plated. The PE9610 Pasternack RF adapter can also be used as a connector saver to extend
                   equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.778 in [19.76 mm]
                       Width                                             0.28 in [7.11 mm]
                       Weight                                            0.008 lbs [3.63 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini SMB Plug            Mini SMB Jack
                       Polarity                                   Standard                 Standard
                       .


                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Plug                           Mini SMB Jack
                       Contact                                 Gold                                    Gold
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Gold

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm Mini SMB Plug to Mini SMB Jack Adapter PE9610








                                                        PE9610  REV 1.1                                                1
   3282   3283   3284   3285   3286   3287   3288   3289   3290   3291   3292