Page 3290 - RF Adapter Datasheets
P. 3290

75 Ohm Mini SMB Jack to 75 Ohm Mini SMB Jack Adapter





     RF Adapters Technical Data Sheet                                                                        PE9608


                   Configuration
                       • Mini SMB Jack Connector 1                      • 75 Ohm
                       • Mini SMB Jack Connector 2                      • Straight Body Geometry
                   Features
                       • Mini SMB interface compliant with MIL-STD-348A  • Gold Plated Brass Contact
                       • 50 µin minimum contact plating
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9608 75 ohm Mini SMB jack to Mini SMB jack adapter is part of our full line of RF components available for
                   same-day shipping. Our Mini SMB to Mini SMB adapter has a jack to jack gender configuration.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Mechanical Specifications
                       Size
                       Length                                            0.835 in [21.21 mm]
                       Width                                             0.28 in [7.11 mm]
                       Weight                                            0.007 lbs [3.18 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     Mini SMB Jack            Mini SMB Jack
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       .














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 75 Ohm Mini SMB Jack to 75 Ohm Mini SMB Jack Adapter PE9608
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE9608  REV 1.2                                                1
   3285   3286   3287   3288   3289   3290   3291   3292   3293   3294   3295