Page 3293 - RF Adapter Datasheets
P. 3293

Bulkhead 75 Ohm Mini SMB Jack to Mini SMB Jack Adapter






      TECHNICAL DATA SHEET                                                                                 PE9611


                   Bulkhead 75 Ohm Mini SMB Jack to Mini SMB Jack Adapter

                   Configuration
                       Connector 1                                       Mini SMB Jack
                       Impedance 1                                       75 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       Mini SMB Jack
                       Impedance 2                                       75 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight
                       Mount Method                                      Bulkhead

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   0.75 [19.05]
                       Width/Dia., in [mm]                               0.25 [6.35]
                       .
                       Connector 1
                       Type                                              Mini SMB Jack
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              Mini SMB Jack
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Gold
                       Body Plating Specification                        MIL-G-45204
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Bulkhead 75 Ohm Mini SMB Jack to Mini SMB Jack Adapter PE9611












                                                         PE9611  REV                                                   1
   3288   3289   3290   3291   3292   3293   3294   3295   3296   3297   3298