Page 3297 - RF Adapter Datasheets
P. 3297

75 Ohm Mini SMB Plug to BNC Male Adapter






      TECHNICAL DATA SHEET                                                                                 PE9616


                   75 Ohm Mini SMB Plug to BNC Male Adapter

                   Configuration
                       Connector 1                                       Mini SMB Plug
                       Impedance 1                                       75 Ohms
                       Connector Specification 1                         MIL-C-39012
                       Connector 2                                       BNC Male
                       Impedance 2                                       75 Ohms
                       Connector Specification 2                         MIL-C-39012
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.195 [30.35]
                       Width/Dia., in [mm]                               0.57 [14.48]
                       .
                       Connector 1
                       Type                                              Mini SMB Plug
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                       Connector 2
                       Type                                              BNC Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level

                       URL: http://www.pasternack.com/mini-smb-plug-bnc-male-straight-adapter-pe9616-p.aspx


                   75  Ohm  Mini  SMB  Plug  to  BNC  Male Adapter  from  Pasternack  Enterprises  has  same  day  shipment  for  domestic  and
                   International orders. Our RF, microwave and fiber optic products maintain a 99% availability and are part of the broadest
                   selection in the industry.












                                                         PE9616  REV                                                   1
   3292   3293   3294   3295   3296   3297   3298   3299   3300   3301   3302