Page 3300 - RF Adapter Datasheets
P. 3300

75 Ohm Mini SMB Plug to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9617


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Plug                            BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm Mini SMB Plug to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm Mini SMB Plug to BNC Female Adapter PE9617

                   URL: https://www.pasternack.com/mini-smb-plug-bnc-female-straight-adapter-pe9617-p.aspx





















                                                        PE9617  REV 1.1                                                2
   3295   3296   3297   3298   3299   3300   3301   3302   3303   3304   3305