Page 3303 - RF Adapter Datasheets
P. 3303

75 Ohm Mini SMB Jack to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9618


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            Mini SMB Jack                             BNC Male
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   75 Ohm Mini  SMB Jack to BNC Male Adapter from Pasternack Enterprises  has same day shipment  for domestic  and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 75 Ohm Mini SMB Jack to BNC Male Adapter PE9618

                   URL: https://www.pasternack.com/mini-smb-jack-bnc-male-straight-adapter-pe9618-p.aspx





















                                                        PE9618  REV 1.1                                                2
   3298   3299   3300   3301   3302   3303   3304   3305   3306   3307   3308